IESNA:LM-63-2002
[TEST]P1056021
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S350D927-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]933
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
468.6 465.1 463.1 459.6 455.1 448.9 441.7 433.4 424.1 413.8
402.4 390 376.9 363.4 348.9 334.1 318.9 303.4 287.2 270.7
253.1 236.2 219 201.7 184.1 166.5 148.6 129.6 111.7 94.8
76.5 60.3 44.8 30.3 17.2 6.2 0
468.6 470.7 468.2 463.1 455.8 447.2 436.9 425.5 413.4 400
385.8 370.7 354.8 338.6 321.7 304.1 286.5 268.6 250.7 232.4
214.1 195.5 177.2 159 141 123.4 106.2 89.6 73.1 57.9
46.5 36.5 27.2 19 11.7 5.5 0
468.6 466.5 462 453.4 443.1 431.7 418.2 403.4 387.6 370.3
352.4 333.1 313.4 293.4 273.4 253.1 233.4 214.1 195.5 176.5
158.6 141.4 124.5 109 93.1 81.4 71.4 62.4 53.4 45.2
37.2 30 23.1 16.6 10.7 5.2 0
468.6 467.2 459.6 448.9 436.5 422.4 406.9 388.9 368.9 348.3
326.9 305.2 283.4 261.7 240.3 219.6 199 179.6 161.7 144.8
128.3 112.1 100.3 91 81.4 72.1 63.4 55.9 48.3 41
34.1 27.9 21.4 15.5 10 4.5 0
468.6 467.9 461.7 451 437.6 423.1 405.5 386.2 365.8 343.8
320.7 297.2 275.2 253.1 231.7 210.7 191.7 173.1 155.5 139
122.1 109 99 89.6 80 71.4 63.1 55.5 48.3 41
34.5 27.9 21.7 15.5 10 4.8 0
